TM5SDO4TAFS Wiring

Pin Assignments / Connection Example

The following figure presents a connection example for the TM5SDO4TAFS:

1 Internal electronics

2 24 Vdc I/O power segment integrated into the bus bases

3 Actuator 24 Vdc

 WARNING
UNINTENDED EQUIPMENT OPERATION
Do not connect wires to unused terminals and/or terminals indicated as “No Connection (N.C.)”.
Failure to follow these instructions can result in death, serious injury, or equipment damage.
 WARNING
UNINTENDED EQUIPMENT OPERATION
Use the sensor and actuator power supply only for supplying power to sensors or actuators connected to the module.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

Invalid Connection of an Actuator

NOTE: Observe the information given in Invalid Connection of an Actuator.