IEC 61131 Implementation

The standard IEC 61131 has been established to standardize the multiple languages, sets of instructions, interfaces between controller and programming system, and different concepts existing in the field of automation systems. The great variety of controller concepts has led to an incompatibility between the different hardware platforms and manufacturers. The result was a great effort to be made for training, hard- and software investments.

The advantage of using IEC 61131 conform controllers and programming systems is a portability of all platforms and the use of same concepts reducing costs for automation systems.

IEC 61131 features implemented in Machine Expert – Safety

Due to specific safety requirements, only a subset of features defined by the IEC 61131-3 standard is implemented in Machine Expert – Safety.

The following list details the available IEC features: