Panel-cut Dimensions

Inserting a HMIGXO

Create a panel-cut and insert the panel from the front. The following illustration shows the panel-cut for the HMIGXO series:

G-SE-0011529.2.gif-high.gif

 

 

Dimensions

The following table shows the panel-cut dimensions for each panel:

Model

A

B

C (Panel Thickness)

R

HMIGXO350•

190±1 mm (7.48±0.04 in)

135±0.7 mm (5.31±0.03 in)

1.5...10 mm

(0.06...0.39 in)

3 mm

(0.12 in) max.

HMIGXO5502

255±1.8 mm (10.04±0.07 in)

185+1 mm (7.28+0.04 in)

1.5...10 mm

(0.06...0.39 in)

3 mm

(0.12 in) max.