The method GetLinearTrackingSystem is used to retrieve the information on a linear tracking system previously stored inside the internal list of the function block.
|
Input |
Data type |
Description |
|---|---|---|
|
i_etSystemId |
An ID used to unequivocally identify a tracking system. Admissible values are in the range ROB.ET_CoordinateSystem.Tracking1...ROB.ET_CoordinateSystem.Tracking30. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
|
q_stLinearTrackingSystemData |
ST_LinearTrackingSystemData |
A data structure containing information on a selected tracking system that was previously stored inside the function block. |
|
q_stConveyorData |
ST_ConveyorEntityData |
A data structure containing information on the conveyor entity linked to the selected tracking system that was previously stored inside the function block. |
|
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Description |
|---|---|---|---|
|
Ok |
Ok |
0 |
Ok |
|
UnexpectedProgramBehavior |
ConveyorIdInvalid |
145 |
A provided conveyor ID is invalid. |
|
UnexpectedProgramBehavior |
ConveyorIdUnknown |
133 |
A provided conveyor ID is invalid. |
|
InputParameterInvalid |
TrackingIdInvalid |
104 |
The tracking ID is invalid. |
|
InputParameterInvalid |
TrackingIdUnknown |
131 |
A provided tracking ID is invalid. |
|
Enumeration name: |
ConveyorIdInvalid |
|
Enumeration value: |
145 |
|
Description: |
A provided conveyor ID is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
A linear tracking system has not been retrieved successfully from the list. |
It was impossible to retrieve information on the conveyor system linked to the selected tracking system. |
The conveyor ID linked to the selected tracking system contains an invalid value. |
|
Enumeration name: |
ConveyorIdUnknown |
|
Enumeration value: |
133 |
|
Description: |
A provided conveyor ID is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
A linear tracking system has not been successfully retrieved from the list. |
It was impossible to retrieve information on the conveyor system linked to the selected tracking system. |
The conveyor id linked to the selected tracking system does not appear to be configured. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Success |
Status message: A linear tracking system has been retrieved successfully from the list.
|
Enumeration name: |
TrackingIdInvalid |
|
Enumeration value: |
104 |
|
Description: |
The tracking ID is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
A linear tracking system has not been retrieved successfully from the list. |
i_etSystemId contains an invalid tracking ID. |
Ensure that i_etSystemId contains a value in the range ROB.ET_CoordinateSystem.Tracking1...ROB.ET_CoordinateSystem.Tracking30. |
|
Enumeration name: |
TrackingIdUnknown |
|
Enumeration value: |
131 |
|
Description: |
A provided tracking ID is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
A linear tracking system has not been retrieved successfully from the list. |
i_etSystemId refers to an indeterminable tracking system. |
Ensure that a tracking system with ID i_etSystemId has been already configured before calling this method. |