The method EvaluateTargetSlotIndex allows you to evaluate the slot index linked to a target provided as input. The evaluation of the index is based on the list index and the unique identifier of the target provided as input.
If an ST_RobotTarget structure is associated to a slot, the method can be used to reconstruct the specific slot index from which such target was generated, as this information is not part of the ST_RobotTarget structure itself.
Input |
Data type |
Description |
---|---|---|
i_stRobotTarget |
ST_RobotTarget |
The robot target for which it is required to evaluate a slot index. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
q_udiContainerUnivocalId |
UDINT |
Unique identifier of the target containing the target provided as input. For example, this could be the identifier of a box containing a list of place positions, including the robot target provided as input. |
Data type |
Description |
---|---|
UINT |
The index of the slot related to the target provided as input. If the target refers to a target containing slots, the returned slot index is zero. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
Ok |
Ok |
0 |
Ok |
Ok |
ContainerTargetId |
121 |
A provided target ID refers to a container target. |
ExecutionAborted |
NotConfigured |
101 |
The function block is not configured yet. |
ExecutionAborted |
NumberOfSlotsInvalid |
117 |
The configured number of slots is invalid for a called method. |
InputParameterInvalid |
ListIndexInvalid |
112 |
The provided list index is not referring to a valid target in the list. |
InputParameterInvalid |
ListIndexRange |
111 |
The provided index is either zero or greater than the maximum list size. |
InputParameterInvalid |
UnivocalIdInvalid |
110 |
The identifier is invalid (a zero value is not allowed). |
Enumeration name: |
ContainerTargetId |
Enumeration value: |
121 |
Description: |
A provided target ID refers to a container target. |
Issue |
Cause |
Solution |
---|---|---|
A null index has been returned. |
The input target refers to a container target. |
Ensure that the input target refers to a slot. |
Enumeration name: |
ListIndexInvalid |
Enumeration value: |
112 |
Description: |
The provided list index is not referring to a valid target in the list. |
Issue |
Cause |
Solution |
---|---|---|
The index has not been returned. |
The targets handler does not contain a target with the provided index. |
Ensure that a target with index i_stRobotTarget.udiListIndex is contained. |
Enumeration name: |
ListIndexRange |
Enumeration value: |
111 |
Description: |
The provided index is either zero or greater than the maximum list size. |
Issue |
Cause |
Solution |
---|---|---|
The index has not been returned. |
The value of the index is out of range. |
The value of the index i_stRobotTarget.udiListIndex must be within the range [1...Gc_udiMaxNumberOfTargets]. |
Enumeration name: |
NotConfigured |
Enumeration value: |
101 |
Description: |
The function block is not configured yet. |
Issue |
Cause |
Solution |
---|---|---|
The index has not been returned. |
The Configuration method has not been called yet. |
Ensure that the Configuration method has been successfully called before calling this method. |
Enumeration name: |
NumberOfSlotsInvalid |
Enumeration value: |
117 |
Description: |
The configured number of slots is invalid for a called method. |
Issue |
Cause |
Solution |
---|---|---|
The index has not been returned. |
It is not possible to evaluate the slot index if the number of configured slots is zero. |
|
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Success |
Status Message: The index has been successfully returned.
Enumeration name: |
UnivocalIdInvalid |
Enumeration value: |
110 |
Description: |
The identifier is invalid (a zero value is not allowed). |
Issue |
Cause |
Solution |
---|---|---|
The index has not been returned. |
The input i_stRobotTarget contains an invalid ID. |
Ensure that the input i_stRobotTarget.udiUnivocalId refers to a valid target in the list. |