Bit0_7

 

Bit0_7

General

Type

AF

Devices supporting the parameter

OnBoard I/O

Traceable

Yes

Functional Description

The parameter represents the value of the digital inputs. Each bit is assigned to an input corresponding to the bit number.

NOTE: Verify by querying the parameter Active0_7 whether the connection value is valid.

Bit value

Meaning

0

The corresponding digital input is set to LOW signal.

1

The corresponding digital input is set to HIGH signal.

Assigning bits to inputs Bit0_7 OnBoard I/O (digital inputs)

Parameter bit number

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

Digital input (1) of the Lexium LXM62 Drive / Lexium LXM52 Drive

DI_5_1

DI_4_1

DI_3_1

DI_2_1

DI_1_1

DI_0_1

(1)   Affected parameter: Value

Example: Bit0_7 = 2#10000000

The value of IO_4 is H / TRUE; IO_5 is L / FALSE.