Type |
AK |
Devices supporting the parameter |
Lexium LXM52 Drive, Lexium LXM52 Linear Drive, Lexium LXM62 Drive, Lexium LXM62 Linear Drive, Lexium ILM62 Drive Module, Lexium LXM62 Power Supply |
Traceable |
No |
The parameter represents the item number of the device. If the device in the controller configuration is virtual (non-real), then the parameter value is DRIVE_VIRTUAL.
NOTE: The parameter value is transferred from the slave to the master via Sercos. This means that if Sercos is not in phase 4 (operating phase), an empty string '' is indicated here. If Sercos is in phase 4, then the parameter value is transferred over Sercos.
Example: 19202602-001