Bit0_7

General

Type

AF

Devices supporting the parameter

OnBoard I/O

Traceable

Yes

Functional Description

The parameter represents the present value of the touchprobe or fast counter inputs. Each bit is assigned to an input corresponding to the bit number.

NOTE: Verify by querying the parameter Active0_7 whether the connection value is valid.

Bit value

Meaning

0

Connection LOW.

1

Connection HIGH.

Assigning bits to inputs Bit0_7 OnBoard I/O (Touchprobe inputs)

Parameter bit number

Bit 1

Bit 0

Touchprobe input (1) of the Lexium LXM62 Drive / Lexium LXM52 Drive

TP_1_1

TP_0_1

(1) Affected parameter: Value

Example: Bit0_7 = 2#10000000

The value of of TP_0_1 is H / TRUE; TP_1_1 is L / FALSE.