ControlBoardTemp

General

Type

AS

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module

Traceable

No

Functional Description

Displays the ControlBoard temperature in °C. This temperature is measured with a temperature sensor on the control board of the device. The diagnostic messages 8161 Control board temperature high and 8142 Control board overtemperature are triggered by this temperature. The maximum control board temperature is defined in the DeviceTypePlate. The warning limit is 3 degrees Celsius below the error limit.

NOTE: The parameter value is transferred from the slave to the master via the parameter channel of the Sercos by every access. Typically, this takes about 10 ms. By a high capacity of the parameter channel, times up to 1 s can occur. If the Sercos bus is in phase 0 or 1, then a standard value is indicated here. If the Sercos bus is in phase 3 or 4, then the parameter value is transferred and indicated. In the Sercos phase 2, the parameter can be read through the application.