Motor

 

Electronic Type Plate

Motors in the PacDrive system have an electronic type plate. This means that the parameters of the motor are automatically known to the PacDrive system, which makes configuration of the system much easier.

What Is in This Chapter?

This chapter contains the following topics:

oMotorType

oMotorTypePlateVersion

oPartNumberMotor

oSerialNumberMotor

oNominalSpeed

oMaxSpeed

oTorqueConstant

oMotorInertia

oMotorClass

oBrakeIntegrated

oBrakePowerOffBehaviour

oBrakeState

oBrakeMode

oBrakeDisconnectionTime

oBrakeCouplingTime

oMotorConnectionTest

oMotorCommutationMode

oMotorCommutationControl

oMotorCommutationState

oMotorTemperatureMonitoring