SercosAddress

General

Type

AD

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module,

Lexium LXM62 Power Supply,

Sercos Drive,

Sercos I/O,

TM5CSLCx00FS,

Bus Interface TM5NS31,

Logic Motion Controller Device

Traceable

Yes

Functional Description

Displays the Sercos address, which the device has been assigned to. The Sercos address is automatically assigned by the master during the phase up of Sercos, provided that the device is not in the Identification mode SercosAddress (see parameter IdentificationMode).

The Sercos address can only be modified by manually writing the Sercos parameter IDN S-0-1040. For this purpose, the function FC_SercosWriteServiceData (see parameter FC_SercosWrite­ServiceData) can be used. For TM5NS31 and TM5CSLCx00FS, the Sercos address can be set by using the rotary switches on the device.