IPAddress

General

Type

EF

Offline editable

Yes

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module,

Lexium LXM62 Power Supply,

Sercos I/O,

TM5CSLCx00FS,

Bus Interface TM5NS31,

C2C Slave,

Logic Motion Controller Device

Traceable

No

Functional Description

With this parameter, you can define the IP address of the slave device.

Value

Data type

Meaning

172.20.0.x (default)

STRING(15)

IP address of the slave device

Can only be set if IPConfigMode = manual IP addressing (software) / 2.

Access type: read/write

  • While the value for this parameter is being entered, the parameter is verified for the following:

    • Proper format [a1]. [a2]. [a3]. [a4]

    • The first position ([a1]) is greater than 0 and unequal to 127 (127.x.x.x would be the local host).

  • During the setting of the configuration, the parameter is verified for the following:

    • Value is within IPAddressRangeStatic (only verified if IPConfigMode = manual IP addressing (hardware) / 1 or manual IP addressing (software) / 2)

    • For double drives: The specified value is the same for both drives (only verified if IPConfigMode for both drives = manual IP addressing (software) / 2).

NOTE: Misconfiguration of the parameter IPAddress, Subnetmask, and Gateway may lead to a loss of the IP communication to the device. IP communication is used, for example, to download firmware packages or for safety-related acyclic communication.

Also see diagnostic message 8967 NRT IP parameter device different.