Type |
EF |
Offline editable |
Yes |
Devices supporting the parameter |
Lexium LXM52 Drive, Lexium LXM52 Linear Drive, Lexium LXM62 Drive, Lexium LXM62 Linear Drive, Lexium ILM62 Drive Module, Lexium LXM62 Power Supply, Sercos I/O, TM5CSLCx00FS, Bus Interface TM5NS31, C2C Slave, Logic Motion Controller Device |
Traceable |
No |
With this parameter, you can define the IP address of the slave device.
Value |
Data type |
Meaning |
---|---|---|
172.20.0.x (default) |
STRING(15) |
IP address of the slave device Can only be set if IPConfigMode = manual IP addressing (software) / 2. Access type: read/write |
While the value for this parameter is being entered, the parameter is verified for the following:
Proper format [a1]. [a2]. [a3]. [a4]
The first position ([a1]) is greater than 0 and unequal to 127 (127.x.x.x would be the local host).
During the setting of the configuration, the parameter is verified for the following:
Value is within IPAddressRangeStatic (only verified if IPConfigMode = manual IP addressing (hardware) / 1 or manual IP addressing (software) / 2)
For double drives: The specified value is the same for both drives (only verified if IPConfigMode for both drives = manual IP addressing (software) / 2).
Also see diagnostic message 8967 NRT IP parameter device different
.