FC_CreateDir - General Information

Overview

Type:

Function

Available as of:

SystemInterface_1.32.6.0

Versions:

Current version

Task

Create file folder.

Description

This function creates a folder with a name that is transferred in i_sDirName. You can create folders on the following devices:

  • ide0:

  • ram0:

You cannot create a directory on a RemoteDevice. The default device is "ide0:".

You must specify the device name, except for the default device, name in i_sDirname. Separate the device name and the folder name by a backslash "\". The folders must exist before you can create subfolders in them. You cannot create a path of folders. No wildcards are permitted in i_sDirname. The function FC_CreateDir() returns 0 as a result if the process was successful. If an error is detected, a negative value is returned in Result. The duration of the process depends on the data memory used. When using a CompactFlash, runtime is typically some 10 ms.

Interface

Input

Data type

Description

i_sDirName

STRING[80]

Name of folder that shall be created

Return Value

Data type

Description

DINT

0: No detected error

-1: Folder already exists

-2: The specified subfolder does not exist or the specified device is on another remote file system

-3: Wildcard in "i_sDirName"

-4: General error detected

Examples

 FC_CreateDir('ide0:\Test');  

A "Test" folder is created on the "ide0:" device.


FC_CreateDir('Test');  

A "Test" folder is created on the "ide0:" device.


FC_CreateDir('Test1\Test2');  

A "Test2" subfolder is created in the "Test1" folder if a "Test1" folder already exists on the "ide0:" device.