Type: |
List type |
Available as of: |
SystemInterface_1.32.6.0 |
Support for: |
|
Versions: |
Current version |
Name |
Value |
Description |
---|---|---|
TcpIpServer |
1 |
Network task tnet0 |
TcpIpComMainServer |
2 |
PacDriveM compatibility server, port number 5000 |
TcpIpComClientServer |
3 |
PacDriveM compatibility client |
TcpIpLogoutServer |
4 |
Not used with the present version, only for PacDriveM compatibility. |
SerialDeviceDriver |
10 |
8250 UART device driver |
SerialComServer |
11 |
RS232 server |
TraceServer |
20 |
Not used with the present version, only for PacDriveM compatibility. |
MsgServer |
21 |
Message logger server |
ErrLedServer |
25 |
Server to control the Error LED. |
PhyEncJobServer |
26 |
Server to control the physical encoder connected to ENC. |
Com1ConnectServer |
50 |
Not used with the present version, only for PacDriveM compatibility. |
PPP1Server |
51 |
Not used with the present version, only for PacDriveM compatibility. |
PPP2Server |
52 |
Not used with the present version, only for PacDriveM compatibility. |
Shell |
70 |
VxWorks shell task |
FTPDemon |
71 |
FTP server |
FTPServer |
72 |
Not used with the present version, only for PacDriveM compatibility. |
TelnetDemon |
73 |
Telnet demon |
TelnetServer |
74 |
Telnet server |
RLoginDemon |
75 |
Not used with the present version, only for PacDriveM compatibility. |
RLoginServer |
76 |
Not used with the present version, only for PacDriveM compatibility. |
TaskCTRLServer |
77 |
Not used with the present version, only for PacDriveM compatibility. |
EXCServer |
80 |
Not used with the present version, only for PacDriveM compatibility. |
DiagServer |
81 |
Diagnosis server processes the errors detected on the controller. |
AxisDiagServer |
82 |
Sercos diagnosis server for all axis |
RTP |
83 |
Real-time process, main system process |
SysEXC |
90 |
Task to handle VxWorks exceptions. |
SYSLog |
91 |
Task to handle VxWorks logging |
SYSWdb |
92 |
VxWorks debug task, only for internal use |
LoadTrigger |
93 |
Task for measuring AvailableLoad. |
Idle |
94 |
IDLE task needed for measuring AvailableLoad. |
USV |
95 |
Uninterruptible power supply (UPS) server |
SwitchCamController |
96 |
Task to handle CamSwitchGroup |
ResMemoryContr |
97 |
Task to monitor whether sufficient memory space is available. |
SercosAppSrv |
100 |
Not used with the present version, only for PacDriveM compatibility. |
NetManageServer |
104 |
Server for broadcasting communication settings |
Audio |
106 |
Task for audio output, for example, beep to localize controller. |
SercosExtDiag |
107 |
Not used with the present version, only for PacDriveM compatibility. |
SercosDBG |
109 |
Sercos debug task |
SercosDiag |
110 |
Diagnosis and monitoring of Sercos devices |
DebugServer |
120 |
Server for internal message and message logger entries |
AJob |
121 |
Internal asynchronous jobs |
Pic |
130 |
Task to handle the PIC microcontroller on LMC Pro/Pro2. |
LCD |
131 |
Task to handle the LC display. |
SyncRX |
132 |
Encoder network receive server |
SyncCLK |
133 |
Encoder network clock server |
SyncApp |
134 |
Encoder network main task |
BatteryLowWarningDelay |
135 |
Task to verify the battery voltage. |