Input |
Data type |
Description |
---|---|---|
i_etComponent |
Selecting the component for which a homing has to be executed to a TouchProbe signal. Valid values are:
|
|
i_etMode |
PDL.ET_HomeTpMode (Refer to PacDriveLib Library Guide\Motion\Homing) |
Enumeration type to describe the homing modes for homing to a TouchProbe signal. |
i_lrMaxVelocity |
LREAL |
Specifies the maximum velocity during the homing. Unit: [Units/s] Value range: i_lrMaxVelocity > 0 |
i_lrMaxAcceleration |
LREAL |
Specifies the maximum acceleration during the homing. Unit: [Units/s2] Value range: i_lrMaxAcceleration |
i_lrMaxDeceleration |
LREAL |
Specifies the maximum deceleration during the homing. Unit: [Units/s2] Value range: i_lrMaxDeceleration |
i_lrRamp |
LREAL |
Specifies the ramp during the homing. Unit: [-] Value range: i_lrRamp |
i_lrHomePosition |
LREAL |
Homing position at the end of the homing. |
i_lrOffset |
LREAL |
Offset between the sensor signal and the homing point. |
i_lrMaxDistance |
LREAL |
Maximum distance for homing. |
i_xRotativeSystem |
BOOL |
Rotative (endless) system. |
i_ifTouchProbe |
SystemConfiguration.IF_TouchProbe |
Digital measured input of the PacDrive System in which the homing signal is fed. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
Ok |
0 |
Ok |
InputParameterInvalid |
HomeModeInvalid |
145 |
The Home mode is invalid. |
InputParameterInvalid |
MaxAccelerationRange |
31 |
The maximum acceleration is out of range. |
InputParameterInvalid |
MaxDecelerationRange |
32 |
The maximum deceleration is out of range. |
InputParameterInvalid |
MaxDistanceRange |
33 |
The maximum distance is out of range. |
InputParameterInvalid |
MaxVelocityRange |
30 |
The maximum velocity is out of range. |
InputParameterInvalid |
RampRange |
35 |
The ramp is out of range. |
InputParameterInvalid |
RobotComponentInvalid |
144 |
The robot component is invalid. |
InputParameterInvalid |
TouchProbeInvalid |
67 |
The connected TouchProbe is invalid. |
Enumeration name: |
HomeModeInvalid |
Enumeration value: |
145 |
Description: |
The Home mode is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The value transferred at the input i_etMode is invalid. |
Ensure that at the input i_etMode a valid homing mode of PDL.ET_HomeTpMode (refer to PacDriveLib Library Guide\Motion\Homing) has been transferred. |
Enumeration name: |
MaxAccelerationRange |
Enumeration value: |
31 |
Description: |
The maximum acceleration is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The value transferred at the input i_IrMaxAcceleration is outside the valid range. |
At the input i_IrMaxAcceleration, a value greater than 0 must be transferred. |
Enumeration name: |
MaxDecelerationRange |
Enumeration value: |
32 |
Description: |
The maximum deceleration is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The value transferred at the input i_lrMaxDeceleration is outside the valid range. |
At the input i_IrMaxDeceleration, a value greater than 0 must be transferred. |
Enumeration name: |
MaxDistanceRange |
Enumeration value: |
33 |
Description: |
The maximum distance is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The value transferred at the input i_IrMaxDistance is outside the valid range. |
At the input i_IrMaxDistance, a value greater than 0 must be transferred. |
Enumeration name: |
MaxVelocityRange |
Enumeration value: |
30 |
Description: |
The maximum velocity is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The value transferred at the input i_IrMaxVelocity is outside the valid range. |
At the input i_IrMaxVelocity, a value greater than 0 must be transferred. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The configuration of the homing mode was successful.
Enumeration name: |
RampRange |
Enumeration value: |
35 |
Description: |
The ramp is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The value transferred at the input i_lrRamp is outside the valid range. |
At the input i_lrRamp, a value greater than 0 must be transferred. |
Enumeration name: |
RobotComponentInvalid |
Enumeration value: |
144 |
Description: |
The robot component is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The value transferred at the input i_etComponent is invalid. |
Ensure that at the input i_etComponent a valid component has been transferred. |
Enumeration name: |
TouchProbeInvalid |
Enumeration value: |
67 |
Description: |
The connected TouchProbe is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The TouchProbe object or interface transferred to the input i_ifTouchProbe is invalid. |
Ensure that a valid TouchProbe object or interface was transferred to the input i_ifTouchProbe. |