Type: |
Interface |
Available as of: |
V1.0.0.0 |
Inherits from: |
- |
This chapter provides information on:
Name |
Description |
---|---|
Adding an auxiliary axis to the robot. |
|
Adding a linear tracking system to the robot. |
|
Adding a linear tracking system to the robot. An additional input (i_etTrackingDirection) defines the tracking direction. |
|
Adding a linear tracking system to the robot. An additional input (Parami_etTrackingDirection) defines the tracking direction. |
|
Adding a rotative tracking system to the robot. |
|
Adding a configured tracking source to the robot. |
|
Configuring a biaxial Articulated robot. |
|
Configuring a biaxial Cartesian robot. |
|
Configuring a triaxial Cartesian robot. |
|
Verify and complete the configuration of the robot. |
|
Configuring a biaxial Delta robot. |
|
Configuring a triaxial Delta robot. |
|
Configuring a gantry robot. |
|
Reading the configured axes of the robot. |
|
Reading the emergency parameters. |
|
Reading the emergency parameters. |
|
Reading the configured linear tracking systems of the robot. |
|
Geting the interface to a configured tracking source of the robot. |
|
Reading the configured parameters for a stop and an emergency stop of the tracking system. |
|
Modifying a single parameter for a stop or an emergency stop of the tracking system. |
|
Configuring a four axial SCARA robot. |
|
Configuring a Lexium Robot. |
|
Setting the emergency parameters. |
|
Setting the emergency parameters. |
|
Setting the parameters for a stop and an emergency stop of the tracking system. |
|
Configuring a triaxial user-configured transformation robot. |
|
Configuring an up to six axial user-configured transformation robot. |