IF_RobotWarmStart - SetMode (Method)

Overview

Type:

Method

Available as of:

V2.12.1.0

This chapter provides information on:

Task

Setting the warm start mode of the robot.

Description

With the method SetMode(…), the mode with which a robot warm start is performed can be configured. By default, the warm start mode ET_WarmStartMode.Default is configured.

Interface

Input

Data type

Description

i_etValue

ET_WarmStartMode

Mode to perform a robot warm start.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General, library-independent statement on the diagnostic.

A value not equal to ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output for the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

Ok

Ok

0

Ok

ExecutionAborted

ExternalPositionSourceConfigured

205

The external position source is configured.

InputParameterInvalid

ModeInvalid

26

The mode is invalid.

ExternalPositionSourceConfigured

Enumeration name:

ExternalPositionSourceConfigured

Enumeration value:

205

Description:

The external position source is configured.

Issue

Cause

Solution

Configuring the warm start mode was unsuccessful.

An external position source for the robot components cartesian, orientation, and auxiliary axes is configured.

Configuring the warm start mode Default is not possible when an external position source for the robot components is configured.

Do not configure the warm start mode Default.

ModeInvalid

Enumeration name:

ModeInvalid

Enumeration value:

26

Description:

The mode is invalid.

Issue

Cause

Solution

Configuring the warm start mode was unsuccessful.

The value transferred at the input i_etValue is invalid.

Ensure that the value of i_etValue is contained in ET_WarmStartMode.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

Configuring the warm start mode was successful.