GPL (Global Parameter List) - General Information

Overview

Type:

Global parameters

Available as of:

V1.0.0.0

Description

GPL (Global Parameter List) of the Robotic library.

Global Parameters

Variable

Data type

Value

Description

Gc_udiMaxNumberOfSplinePoints

UDINT

100

Maximum number of the available spline points.

See also ST_SplineTable.

Gc_lrSetPosDetectionThreshold

LREAL

0.1

The position of the logical encoder for tracking is monitored if it is manipulated from an external mechanism. Estimation for the position is calculated. If the position of the logical encoder differs more than Gc_lrSetPosDetectionThreshold to the estimated position, the diagnostic message ET_DiagExt.SetPosDetected is issued by the FB_Robot.

Gc_udiMaxNumberOfConnectedPaths

UDINT

20

Maximum number of available connected paths.

Value range: 2 ≤ Value ≤ 100

Gc_udiMaxNumberOfZones

UDINT

20

Maximum number of available zones.

Value range: 0 ≤ Value ≤ 100

Gc_udiMaxNumberOfLinearSegments

UDINT

20

Maximum number of available linear segments.

Value range: 0 ≤ Value ≤ 100

Gc_udiMaxNumberOfCircularSegments

UDINT

20

Maximum number of available circular segments.

Value range: 0 ≤ Value ≤ 100

Gc_udiMaxNumberOfSplineSegments

UDINT

20

Maximum number of available spline segments.

Value range: 0 ≤ Value ≤ 100

Gc_udiMaxNumberOfJointSegments

UDINT

20

Maximum number of available joint segments.

Value range: 0 ≤ Value ≤ 100

Gc_udiMaxNumberOfTrackingEvents

UDINT

20

Maximum number of available tracking events.

Value range: 0 ≤ Value ≤ 100

Gc_udiMaxNumberOfStopsOnPath

UDINT

20

Maximum number of available stops on path.

Value range: 0 ≤ Value ≤ 100

Gc_udiMaxNumberOfArmConfigurationEvents

UDINT

20

Maximum number of available arm configuration events.

Value range: 0 ≤ Value ≤ 100

Gc_udiMaxNumberOfAuxAxSyncMovements

UDINT

20

Maximum number of available synchronous auxiliary axis movements.

Value range: 0 ≤ Value ≤ 100

Gc_udiMaxNumberOfOrientationSyncMovements

UDINT

20

Maximum number of available synchronous orientation movements.

Value range: 0 ≤ Value ≤ 100

Gc_udiMaxNumberOfAuxAxAsyncMovements

UDINT

20

Maximum number of available asynchronous auxiliary axis movements.

Value range: 0 ≤ Value ≤ 100

Gc_udiMaxNumberOfOrientationAsyncMovements

UDINT

20

Maximum number of available asynchronous orientation movements.

Value range: 0 ≤ Value ≤ 100