Machine Expert > V2.1 > Software > Diagnostics > PacDrive System Diagnostics, User Guide > PacDrive Diagnostic Messages > 8000 - 8099 > 8043 Sercos detect configuration

8043 Sercos detect configuration

Description

Refer to Diagnostic class (standard): 1

The Sercos configuration is being detected. During the detection, a scan is processed.

The table shows the meaning of Ext. diagnosis:

Ext. diagnosis

Meaning

Start

Configuration scanning started.

Position

The physical address of the instance in the Sercos loop and the device type is shown (for example, instance SLAVE1 Pos=03). If the device type cannot be determined, then Type=yyy is eliminated.

End

Configuration scanning was stopped.

No slaves

No Sercos slaves found.

Duplicate

There are several devices with the same address in the Sercos loop. The additional xxx indicates the loop position in which the last device with a duplicate address was found.