Status Information via Non-Safety-Related Status Outputs

Overview

 WARNING
INCORRECT USE OF OUTPUTS
Do not use the outputs AUXOUT1 and AUXOUT2 for safety-related purposes.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

The non-safety-related status outputs AUXOUT1 and AUXOUT2 provide the status of the safety module eSM (such as the states of the inputs and outputs). The information to be made available via a status output can be selected separately for each status output.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

eSM_FuncAUXOUT1

eSM function of status output AUXOUT1.

None: No function

/ESTOP: Signal state /ESTOP

GUARD: Signal state GUARD

SETUPMODE: Signal state SETUPMODE

SETUPENABLE: Signal state SETUPENABLE

GUARD_ACK: Signal state GUARD_ACK

/INTERLOCK_IN: Signal state /INTERLOCK_IN

STO by eSM: Signal state of internal STO

RELAY: Signal state RELAY

/INTERLOCK_OUT: Signal state /INTERLOCK_OUT

Standstill: Standstill (v = 0)

SLS: SLS

Error class 4: Error of error class 4 detected

Error class 1 ... 4: Error of error classes 1 … 4 detected

/ESTOP inv.: Signal state /ESTOP, inverted

GUARD inv.: Signal state GUARD, inverted

SETUPMODE inv.: Signal state SETUPMODE, inverted

SETUPENABLE inv.: Signal state SETUPENABLE, inverted

GUARD_ACK inv.: Signal state GUARD_ACK, inverted

/INTERLOCK_IN inv.: Signal state /INTERLOCK_IN, inverted

STO by eSM inv.: Signal state of internal STO, inverted

RELAY inv.: Signal state RELAY, inverted

/INTERLOCK_OUT inv.: Signal state /INTERLOCK_OUT, inverted

Standstill inv.: Standstill, inverted

SLS inv.: SLS, inverted

Error class 4 inv.: Error of error class 4 detected (inverted)

Error class 1 ... 4 inv.: Error of error classes 1 … 4 detected (inverted)

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

-

-

-

-

UINT32

R/W

per.

-

-

eSM_FuncAUXOUT2

eSM function of status output AUXOUT2.

None: No function

/ESTOP: Signal state /ESTOP

GUARD: Signal state GUARD

SETUPMODE: Signal state SETUPMODE

SETUPENABLE: Signal state SETUPENABLE

GUARD_ACK: Signal state GUARD_ACK

/INTERLOCK_IN: Signal state /INTERLOCK_IN

STO by eSM: Signal state of internal STO

RELAY: Signal state RELAY

/INTERLOCK_OUT: Signal state /INTERLOCK_OUT

Standstill: Standstill (v = 0)

SLS: SLS

Error class 4: Error of error class 4 detected

Error class 1 ... 4: Error of error classes 1 … 4 occurred

/ESTOP inv.: Signal state /ESTOP, inverted

GUARD inv.: Signal state GUARD, inverted

SETUPMODE inv.: Signal state SETUPMODE, inverted

SETUPENABLE inv.: Signal state SETUPENABLE, inverted

GUARD_ACK inv.: Signal state GUARD_ACK, inverted

/INTERLOCK_IN inv.: Signal state /INTERLOCK_IN, inverted

STO by eSM inv.: Signal state of internal STO, inverted

RELAY inv.: Signal state RELAY, inverted

/INTERLOCK_OUT inv.: Signal state /INTERLOCK_OUT, inverted

Standstill inv.: Standstill, inverted

SLS inv.: SLS, inverted

Error class 4 inv.: Error of error class 4 detected (inverted)

Error class 1 ... 4 inv.: Error of error classes 1 … 4 detected (inverted)

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

-

-

-

-

UINT32

R/W

per.

-

-