Verifying the Installation

Procedure Overview

Perform the following steps to verify the installation:

Verifying the Calibration

Step

Action

1

Mount the calibration tool (1) to one of the upper arms.

2

Open the brakes.

3

Carefully rotate both upper arms inwards until the calibration tool has contact with both arms as shown in the figure above (calibration position).

4

Verify that the angle of both upper arms indicated is:

  • For VRKT1: -101.83° (+/- 0.1°)

  • For VRKT2: -114.31° (+/-0.1°)

  • For VRKT3: -110.75° (+/-0.1°)

  • For VRKT5: -106.12° (+/-0.1°)

For further information, refer to Calibration of the Robot Mechanics.

5

Move the arms outwards again until they are in a horizontal position (motor position approximately 0°).

Verifying the Motor Direction of Rotation

Step

Action

1

Slowly move the upper arms in manual mode, upwards and downwards.

NOTE: Upwards (mathematically) is a positive change of an angle and downwards (mathematically) is a negative change of an angle.

2

Verify that the direction of rotation is correct.

3

Verify that the parameterized motor moves and the motors A and B are arranged as shown in the following figure.

For further information, refer to Allocation of the Sercos Adresses.

Verifying the Coordinate System of the Robot

Step

Action

1

Slowly move the robot in manual mode in the direction of an axis of the coordinate system.

2

Verify that the robot moves in a straight line in the direction of the axis.

3

Verify that the robot moves in a straight line in a positive or negative direction of the coordinate system.

4

Repeat the process for all axes of the coordinate system.

In case the robot does not move in a straight line on the path, proceed as follows:

Step

Action

1

Select the robot type when using the SchneiderElectricRobotics library.

2

When not using the SchneiderElectricRobotics library, verify the correct parameterization of the transformation and the axes.

3

Verify the calibration.

4

Verify the direction of rotation of the drives.

5

Calibrate the robot if required.

In case the robot moves along a straight line but not in the direction of the required coordinate system, proceed as follows:

Step

Action

1

Verify the definition of the coordinate system on the transformation.

2

Verify the definition of the motors in the correct sequence.