Mounting the Gripper to the Parallel Plate Ball Bearing Protection

Step

Action

1

Fasten the gripper to the mounting points provided for this purpose on the Parallel Plate Ball Bearing Protection:

  • Pitch circle diameter 61 mm (2.4 in): 6 x M2.5 (1), tightening torque: 0.5 Nm (4.4 lbf-in), strength class of the screw: at least A2-70

  • Pitch circle diameter 61 mm (2.4 in): 6 x M4 (2), tightening torque: 1.8 Nm (16 lbf-in), strength class of the screw: at least A2-70

  • Pitch circle diameter 28 mm (1.1 in): 3 x M4 (3), tightening torque: 1.8 Nm (16 lbf-in), strength class of the screw: at least A4-80

For further information, refer to Flange Dimensions for Robots with a Rotational Axis and Parallel Plate Ball Bearing Protection.

2

Calibrate the rotational axis if this has not yet been done before the mounting of the gripper.

NOTE:
  • Observe the permissible weights and distances that result in the maximum tilting torque.

  • Maximum tilting torque on the bearing of the parallel plate for robots with a rotational axis: 20 Nm (177 lbf-in).

Flange Dimensions for Robots with a Rotational Axis and Parallel Plate Ball Bearing Protection