Product Overview of the Rotational Modules

Overview

Some applications require the use of a rotational axis with an increased torque and/or a better position repeatability. For such applications, you can apply the Lexium P Rotational Module to the Lexium P Robot.

The following figure represents the Lexium P Rotational Module BVRKPXYYYYY00045 and the Lexium P Rotational Module HT-BVRKPXYYYYY00046.

Type Plate of the Rotational Modules

The type plate of the Rotational Modules is provided in the packaging. You can attach the type plate next to the type plate of the robot.

1

Device name

2

Type code

3

Serial number

4

Hardware code

5

Weight of the module

6

Date of manufacture

7

Voltage and current of the fourth and fifth axis

8

Maximum operating pressure

9

Maximum Load