Input Pin Description - CableLength_3Pos

Input Pin Description

Input

Data Type

Description

i_xEn

BOOL

TRUE: Enables the function block.

FALSE: Disables the function block.

i_rPosHigh

REAL

This input is the cable length for the high position.

Range: 0...40 m

Accuracy: 0.01 m

i_rPosMid

REAL

This input is the cable length for the middle position.

Range: 0...40 m

Accuracy: 0.01 m

i_rPosLow

REAL

This input is the cable length for the low position.

Range: 0...40 m

Accuracy: 0.01 m

i_rLoadLen

REAL

This input is the load length value.

Range: 0...10 m

Accuracy: 0.01 m

i_xHighSel

BOOL

This input is the cable length selection position high.

TRUE: Selected

FALSE: Not selected

i_xMidSel

BOOL

This input is the cable length selection position middle depending on i_xHighSel.

TRUE: Medium position selected

FALSE: Medium position deselected

i_xLowSel

BOOL

This input is the cable length selection position low depending oni_xHighSel and i_xMidSel.

TRUE: Low position selected

FALSE: Low position deselected

i_xLoadSel

BOOL

This input is used to add the load length to the total cable length calculation.

TRUE: Offset used

FALSE: Offset not used

Selection Priority

i_xHighSel

i_xMidSel

i_xLowSel

q_rLenActl

1

0

0

i_rPosHigh

0

1

0

i_rPosMid

0

0

1

i_rPosLow