Sets the position of the logical encoder linked to the targets handler to one of the configured sources.
The method SetEncoderPositionToSourcePosition allows you to set the position of the logical encoder linked to the targets handler to one of the configured sources. This is typically required after performing a homing procedure on the source.
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
Ok |
Ok |
0 |
Ok |
|
ExecutionAborted |
NotConfigured |
101 |
The function block is not configured yet. |
|
UpdateTargetsActive |
109 |
An update of the target handler target is running and some methods cannot be called. |
|
|
VelocitySourceInvalid |
102 |
The configured velocity source is not valid. |
|
Enumeration name: |
NotConfigured |
|
Enumeration value: |
101 |
|
Description: |
The function block is not configured yet. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
It is not possible to set the encoder position. |
The Configuration method has not been called yet. |
Ensure that the Configuration method has been successfully called before calling this method. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Success |
Status Message: The encoder position has been successfully set.
|
Enumeration name: |
UpdateTargetsActive |
|
Enumeration value: |
109 |
|
Description: |
An update of the target handler targets is running and some method cannot be called. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
It is not possible to set the encoder position. |
It is not possible to set the encoder position while the UpdateTargets method is running. |
Ensure that the UpdateTargets method is not running before calling this method. |
|
Enumeration name: |
VelocitySourceInvalid |
|
Enumeration value: |
102 |
|
Description: |
The configured velocity source is not valid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
It is not possible to set the encoder position. |
The velocity source, does not provide a position. |
Ensure that the configured velocity source also provides a position. |