ET_DiagExt - General Information

Overview

Type:

Enumeration

Available as of:

V1.0.0.0

Versions:

Current version

Description

The enumeration ET_DiagExt specifies the POU-specific diagnostic and status messages.

Enumeration Elements

Name

Value

Description

Ok

0

Ok

ParentInvalid

1

The parent is invalid.

ParentNotRegistered

2

The parent is not registered.

MaxNumberOfLoggerPointsExeeded

3

The maximum number of logger points was exceeded.

UnexpectedFeedback

4

A feedback value is indeterminable.

ProtocolHeaderInvalid

5

The header of the protocol is invalid.

StartOfProductDataInvalid

6

The start of a product data is invalid.

ServiceNotRegistered

7

The service is not registered.

Working

8

Working (Ongoing process execution).

CloseServer

9

Close the server.

WaitUntilDisabled

10

Wait until disabled.

Disabled

11

Disabled.

ConfigurationAlreadyCompleted

12

The configuration has already been completed.

IpAddressInvalid

13

The IP address is invalid.

NoDataAvailable

14

No data available.

ProtocolLengthExceeded

15

The length of the protocol has been exceeded.

ConfigurationInvalid

16

The configuration is invalid.

ConnectionRefused

17

The connection to server has been refused.

AddressInUse

18

Duplicate address.

ProductsPerProtocolExceeded

19

Maximum number of products per protocol exceeded.

AnotherProtocolAlreadyExecuting

20

Another protocol is already executing.

EndSignalOfDataInvalid

21

End signal of data invalid.

VisionDataHasNotBeenCleared

24

Vision data has not been cleared.

VisionIdRange

25

Vision Id is out of range.

ProtocolIndexRange

26

Protocol index is out of range.

ObjectTypeRange

27

Object type is out of range.

IndexRange

28

Index is out of range.

NotConnected

29

Not connected.

HeaderDataAlreadySet

30

Header data already set.

AdditionalStringAlreadySet

31

Additional string is already set.

UserDataLengthExceeded

32

User data length exceeded.

AdditionalStringLengthExceeded

33

Additional string length exceeded.

UnexpectedDiagExt

34

The DiagExt is invalid.

UnknownDiagExt

35

The DiagExt is indeterminable.

LoggerPointAlreadyRegistered

36

Logger point is already registered.

PlaneInvalid

37

The selected working plane is invalid.

OrientationConventionInvalid

38

Invalid orientation convention.

RandomSeedInvalid

39

The random seed was initialized to an invalid value.

PositionXRange

40

The X position range provided as constraint of the random generation is invalid.

PositionYRange

41

The Y position range provided as constraint of the random generation is invalid.

PositionZRange

42

The Z position range provided as constraint of the random generation is invalid.

OrientationXRange

43

The X rotation range provided as constraint of the random generation is invalid.

OrientationYRange

44

The Y rotation range provided as constraint of the random generation is invalid.

OrientationZRange

45

The Z rotation range provided as constraint of the random generation is invalid.

RotationRange

46

The rotation range provided as constraint of the random generation is invalid.

RotationProbabilitiesSumInvalid

47

The sum of the rotation probabilities provided is zero.

RotationProbabilityRange

48

A negative value for one of the probabilities related to the list of possible rotations was provided.

OrientationProbabilitiesSumInvalid

49

The sum of the orientation probabilities provided is zero.

OrientationProbabilityRange

50

A negative value for one of the probabilities related to the list of possible orientations was provided.

RandomPoseTypeInvalid

51

The selected random pose type value is invalid.

RandomPoseTypeNotConfigured

52

The constraints for the selected random pose type are not configured.

TargetOverlapRadiusRange

53

A negative radius value was provided.

NumberOfTargetsRange

54

Number of targets out of range.

MaxOverlapCheckIterationsRange

55

Maximum number of iterations out of range.

MaxOverlapCheckIterations

56

The maximum number of iterations has been reached without a valid result.

MatrixElementStepXRange

57

Invalid value of the X position step.

MatrixElementStepYRange

58

Invalid value of the Y position step.

MatrixElementStepZRange

59

Invalid value of the Z position step.

TargetTypeProbabilityRange

60

The value of one of the probabilities is negative.

TargetTypeProbabilitiesSumInvalid

61

The sum of all the probabilities is zero.

NumberOfRowsRange

62

The number of target rows is out of range.

NumberOfColumnsRange

63

The number of target columns is out of range.

RandomTargetsTypeNotConfigured

64

The desired target generation type was not configured.

RandomTargetsTypeInvalid

65

The desired target type is invalid.

CertificateNotFound

72

The certificate could not be found.

CertificateFailureServer

73

The certificate is not valid; TCP-Server.

CertificateFailureClient

74

The certificate is not valid; TCP-Client.

InitTlsContextFailed

75

Too many sockets are used.

CertificateNoKey

76

No private key is available.

InputStringInvalid

77

The string is not valid.

AlreadyConfigured

100

The function block is already configured.

NotConfigured

101

The function block is not configured yet.

VelocitySourceInvalid

102

The velocity source is invalid.

EncoderInvalid

103

The logical Encoder is invalid.

TrackingIdInvalid

104

The tracking ID is invalid.

TrackingDirectionInvalid

105

The tracking direction is invalid.

TrackingPlaneInvalid

106

The working plane is invalid.

MaxNumberOfEventsListenersExceeded

107

The number of subscribed events listener is greater than the maximum allowed.

MaxNumberOfTargetsExceeded

108

The list already contains the maximum number of targets.

UpdateTargetsActive

109

An update of the target handler targets is running and some method cannot be called.

UnivocalIdInvalid

110

The identifier is invalid (a zero value is not allowed).

ListIndexRange

111

The provided index is either zero or greater than the maximum list size.

ListIndexInvalid

112

The provided list index is not referring to a valid target in the list.

SlotIndexRange

113

The provided slot index is out of range.

SlotIndexValue

114

The index of a slot is not correct.

NumberOfSlotsRange

115

The number of slots is greater than the maximum allowed value Gc_udiMaxNumberOfSlots.

NumberOfSlotsValue

116

The number of slots provided does not match the configured number of slots of the targets handler.

NumberOfSlotsInvalid

117

The configured number of slots is invalid for a called method.

NumberOfTargetsInvalid

118

A method was called that requires the list of targets to be empty.

SystemEntityInvalid

119

A provided system entity has an invalid value.

RobotIdInvalid

120

A provided robot ID has an invalid value.

ContainerTargetId

121

A provided target ID refers to a container target.

InterfaceInvalid

122

A provided interface is invalid.

RobotIdUnknown

130

A provided robot ID is invalid.

TrackingIdUnknown

131

A provided tracking ID is invalid.

EntityIdInvalid

132

A provided entity ID is invalid.

EntityConveyorIdUnknowndInvalid

133

A provided conveyor ID is invalid.

TargetTypeInvalid

134

A provided target type is invalid.

MaxNumberOfRobotsExceeded

135

The maximum number of configurable robots is reached.

TargetTypeUnknown

136

A provided target type is invalid.

RobotIdDuplicated

137

A robot entity already exists with the same ID.

RobotNameInvalid

138

The name assigned to a robot entity is invalid.

GeometricShapeInvalid

139

A geometric shape value is invalid.

MaxNumberOfTargetTypesExceeded

140

The maximum number of configurable target types is reached.

LengthRange

141

A provided length is not within its admissible range.

WidthRange

142

A provided width is not within its admissible range.

HeightRange

143

A provided height is not within its admissible range.

MassRange

144

A provided mass is not within its admissible range.

ConveyorIdInvalid

145

A provided conveyor ID is invalid.

MaxNumberOfTrackingSystemsExceeded

146

The maximum number of configurable tracking systems has been reached.

TrackingIdDuplicated

147

A tracking system already exists with the same ID.

TrackingNameInvalid

148

The name assigned to a tracking system is invalid.

ConveyorIdDuplicated

149

A conveyor entity already exists with the same ID.

MaxNumberOfConveyorsExceeded

150

The maximum number of configurable conveyors is reached.

ConveyorNameInvalid

151

The name assigned to a conveyor entity is invalid.

TargetsHandlerInterfaceInvalid

153

The selected targets handler interface is invalid.

RobotTypeInvalid

154

The selected robot type is invalid.

CartesianDirectionInvalidt

160

The selected Cartesian direction is invalid.

WorkingPlaneInvalid

161

The selected working plane is invalid.

PositionRangeInvalid

162

The values defined for a position range are not valid.

TargetSelectionStrategyDataInvalid

163

A target selection strategy function block is not configured with valid data.

BalancingStrategyDataInvalid

164

A balancing strategy function block is not configured with valid data.

NumberOfRobotsRange

165

Number of robots out of range.

BalancingStrategyWidthRange

166

A selected width range is invalid.

BalancingStrategyWeightRange

167

A selected weight value is out of range.

MaxNumberOfAssignmentsPerCallReached

168

The max number of assignments per call reached.

MaxNumberOfAssignmentsPerCallRange

169

The value of the max number of assignments per call it out of range.

MaxNumberOfTargetGeneratorExceeded

170

The maximum number of configurable target generators is reached.

TargetGeneratorIdInvalid

171

A provided target generator ID is invalid.

TargetGeneratorIdDuplicated

172

A target generator entity already exists with the same ID.

TargetGeneratorNameInvalid

173

The name assigned to a target generator entity is invalid.

TargetGeneratorIdUnknown

174

A provided target generator ID is invalid.

TimePeriodRange

175

The time period value is invalid.

TimePeriodNotConfigured

176

The time period value is not configured.

TimePeriodChanged

177

The time period has been changed.

UpdateNotCalled

178

The Update method has not been called.

TrackingRotationAxisInvalid

242

The axis for the rotative tracking is invalid.

AngleInvalid

243

The angle is invalid.

RadiusInvalid

244

The radius is invalid.

RelateBasePoseInvalid

245

The relate base pose is invalid.

MovingSystemIdInvalid

246

The moving system id is invalid.