|
Type: |
Method |
|
Available as of: |
V2.11.0.0 |
|
Versions: |
Current version |
This chapter provides information on:
The following values can be set:
ET_FastMoveParameter.AccelerationFactor
A percentage that is applied to the calculated acceleration in case tuning is NOT enabled.
Value range: 0 < AccelerationFactor ≤ 200.
Standard value: 100
ET_FastMoveParameter.DecelerationFactor
A percentage that is applied to the calculated deceleration in case tuning is NOT enabled.
Value range: 0 < DecelerationFactor ≤ 200
Stadard value: 100
ET_FastMoveParameter.TrackingDeviationOnPath
The maximum tracking deviation in 3D space that is allowed on the path when tuning is enabled.
Value range: 0 < TrackingDeviationOnPath
ET_FastMoveParameter.TrackingDeviationInTarget
The maximum tracking deviation in 3D space that is allowed on the TCP reaches the target of the movement, when tuning is enabled.
Value range: 0 < TrackingDeviationInTarget
|
Input |
Data type |
Description |
|---|---|---|
|
i_etName |
ET_FastMoveParameter |
Name of the FastMove parameter to be set. Valid values:
|
|
i_lrValue |
LREAL |
Value of the FastMove parameter to be set. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
Ok |
0 |
Successful |
|
ExecutionAborted |
FastMoveNotEnabled |
113 |
The FastMove functionality is not enabled. |
|
ExecutionAborted |
FastMoveTuningNotEnabled |
114 |
The FastMove tuning is not enabled. |
|
InputParameterInvalid |
AccelerationFactorRange |
110 |
The value of the parameter acceleration factor is out of range. |
|
InputParameterInvalid |
DecelerationFactorRange |
111 |
The value of the parameter deceleration factor is out of range |
|
InputParameterInvalid |
TrackingDeviationOnPathRange |
108 |
The value of the parameter tracking deviation on path is out of range. |
|
InputParameterInvalid |
TrackingDeviationInTargetRange |
109 |
The value of the parameter tracking deviation in target is out of range. |
|
ExecutionAborted |
FastMoveParameterUnknown |
112 |
The FastMove parameter is indeterminable. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Successful |
The parameter was set successfully.
|
Enumeration name: |
FastMoveNotEnabled |
|
Enumeration value: |
113 |
|
Description: |
The FastMove functionality is not enabled. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The parameter could not be set successfully |
The FastMove functionality is not enabled. |
Ensure that the method IF_FastMove.Configure was called successfully before calling SetParameter. |
|
Enumeration name: |
FastMoveTuningNotEnabled |
|
Enumeration value: |
114 |
|
Description: |
The FastMove tuning is not enabled. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the tracking deviation was not successful. |
The tuning functionality is not enabled. |
Ensure that the method IF_FastMove.Configure was called successfully before calling SetParameter and that i_xUseTuning was set to TRUE. |
|
Enumeration name: |
AccelerationFactorRange |
|
Enumeration value: |
110 |
|
Description: |
The value of the parameter acceleration factor is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the acceleration was not successful. |
The value transferred at the input i_lrValue lies outside the valid range. |
Ensure that the transferred value is 0 < i_lrValue ≤ 200. |
|
Enumeration name: |
DecelerationFactorRange |
|
Enumeration value: |
110 |
|
Description: |
The value of the parameter deceleration factor is out of range |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the deceleration was not successful. |
The value transferred at the input i_lrValue lies outside the valid range. |
Ensure that the transferred value is 0 < i_lrValue ≤ 200. |
|
Enumeration name: |
TrackingDeviationOnPathRange |
|
Enumeration value: |
108 |
|
Description: |
The value of the parameter tracking deviation on path is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the deceleration was not successful. |
The value transferred at the input i_lrValue lies outside the valid range. |
Ensure that the transferred value is greater than 0.0. |
|
Enumeration name: |
TrackingDeviationInTargetRange |
|
Enumeration value: |
109 |
|
Description: |
The value of the parameter tracking deviation in target is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the deceleration was not successful. |
The value transferred at the input i_lrValue lies outside the valid range. |
Ensure that the transferred value is greater than 0.0. |
|
Enumeration name: |
FastMoveParameterUnknown |
|
Enumeration value: |
112 |
|
Description: |
The FastMove parameter is indeterminable. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the parameter was not successful. |
The value transferred at the input i_etName is not a valid value. |
Ensure that a valid value is transferred at the input i_etName. |