ET_DiagExt - Enumeration 101- 120

Enumeration Elements

Name

Value

Description

AutoExit

101

The operation mode Auto is exited.

BrakeInitializing

102

The operation mode Brake is initialized.

BrakeExit

103

The operation mode Brake is exited.

ControllerInvalid

105

The controller is invalid.

ReducedVelocityLimit

106

The reduced velocity limit has been exceeded.

PointerRestorePosRetainInvalid

107

The pointer RestorePosRetain is invalid.

UnknownCase

108

The case is indeterminable.

GlobalSercosInterfaceInvalid

109

The global Sercos interface is invalid.

CurrentStandardItfInvalid

110

The current standard interface is invalid.

CurrentAddItfInvalid

111

The current additional interface is invalid.

NoLimitSet

112

No limits are set.

InterfaceInvalid

114

An interface is invalid.

ExecuteLimitsNotCalled

115

Execute limits is not called.

DriveNotConfigured

116

The drive is not configured.

LimitsInvalid

117

There are invalid limits.

AutoWaitForModuleCmd

118

The operation mode Auto is waiting for a new module command.

AutoWaitUntilColdStartFinished

119

The operation mode Auto is waiting until the cold start is finished.

AutoWaitUntilWarmStartFinished

120

The operation mode Auto is waiting until the warm start is finished.