IF_Homing - SetPosAxisPosition (Method)

Overview

Type:

Method

Available as of:

V1.0.0.0

This chapter provides information on:

Task

Selecting the homing by setting the RefPosition of the axis.

Interface

Input

Data type

Description

i_etComponent

ROB.ET_RobotComponent

Selecting the component for which a homing has to be executed by setting the RefPosition.

Valid values are:

  • ET_RobotComponent.All

  • ET_RobotComponent.AxisAll

  • ET_RobotComponent.AxisA

  • ET_RobotComponent.AxisB

  • ET_RobotComponent.AxisC

  • ET_RobotComponent.AxisD

  • ET_RobotComponent.AxisE

  • ET_RobotComponent.AxisF

  • ET_RobotComponent.AuxAxAll

  • ET_RobotComponent.AuxAx1 ... AuxAx10

i_lrHomePosition

LREAL

Homing position at the end of the homing.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic.

A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = GD.ET_Diag.Ok -> Status message

q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Ok

0

Ok

InputParameterInvalid

RobotComponentInvalid

144

The robot component is invalid.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

The configuration of the homing mode was successful.

RobotComponentInvalid

Enumeration name:

RobotComponentInvalid

Enumeration value:

144

Description:

The robot component is invalid.

Issue

Cause

Solution

The configuration of the homing mode was not successful.

The value transferred at the input i_etComponent is invalid.

Ensure that at the input i_etComponent a valid component has been transferred.