Name |
Value |
Description |
---|---|---|
41 |
The LengthABC2 is out of range. |
|
42 |
The LengthABC3 is out of range. |
|
43 |
A new connected path is established. |
|
44 |
The circular position is invalid. |
|
45 |
A spline point is invalid. |
|
46 |
The robot is performing a warm start. |
|
47 |
Jogging |
|
48 |
The drive A is invalid. |
|
49 |
The drive B is invalid. |
|
50 |
The drive C is invalid. |
|
51 |
Disabled |
|
52 |
The robot is in motion. |
|
53 |
The name is invalid. |
|
54 |
The robot is not initialized. |
|
55 |
The robot is waiting for start. |
|
56 |
The robot is waiting for a new command. |
|
57 |
The robot is processing a command. |
|
58 |
Jogging is active. |
|
59 |
Start is active. |
|
60 |
The maximum positive travel is out of range. |