ET_ArmConfiguration - General Information

Overview

Type:

Enumeration type

Available as of:

V2.8.2.0

Description

The configuration of the robot arm.

Enumeration Elements

Name

Value

Description

None

0

Arm configuration not defined.

Right

1

Right arm configuration.

A movement through the out-stretched position of AxisB is applied in case of a necessary modification of the arm configuration.

Left

2

Left arm configuration.

A movement through the out-stretched position of AxisB is applied in case of a necessary modification of the arm configuration.

InnerRight

3

Right arm configuration

A movement through the folded position of AxisB is applied in case of a necessary modification of the arm configuration.

InnerLeft

4

Left arm configuration.

A movement through the folded position of AxisB is applied in case of a necessary modification of the arm configuration.

For more detailed information, refer to chapter Behavior with Arm Configuration InnerRight/InnerLeft.