ET_MovementMode - General Information

Overview

Type:

Enumeration type

Available as of:

V2.1.1.0

Description

Enumeration type to describe a movement mode.

Enumeration Elements

Name

Value

Description

None

0

No mode is active.

Motion

1

Robot motion mode is active.

The calculation, for example the feedback property lrRemainingTime, is based on motion parameters set by a call of corresponding methods of IF_RobotMotion.

Jogging

2

Robot jogging mode is active.

The calculation, for example the feedback property lrRemainingTime, is based on motion parameters set by a call of corresponding methods of IF_RobotJogging.

Synchronous

3

Auxiliary axis synchronous motion mode is active.

The movement of an auxiliary axis is synchronous to the path movement of the robot.

Asynchronous

4

Auxiliary axis asynchronous motion mode is active.

The movement of an auxiliary axis is asynchronous to the path movement of the robot.

External

5

Robot external mode is active.

The movement of the robot components is executed by an external position source.