FC_Vector3DFromArray - General Information

Overview

Type:

Function

Available as of:

V1.0.0.0

Versions:

Current version

This chapter provides information on:

Description

Given an input array of size [1...Gc_udi3D], the function returns a new vector 3D.

Interface

Input

Data type

Description

i_alrElements

ARRAY [1...Gc_udi3D] OF LREAL

Array containing the elements of the array.

Output

Data type

Description

q_xError

BOOL

If this output is set to TRUE, an error has been detected. For details, refer to q_etResult and q_etResultMsg.

q_etResult

ET_Result

Provides diagnostic and status information.

If q_xError = FALSE, then q_etResult provides status information.

If q_xError = TRUE, then q_etResult provides diagnostic/error information.

The enumeration ET_Result contains the possible values of the POU operation results.

q_sResultMsg

STRING[80]

Provides additional information about the current status of the POU.

Return Value

Data type

Description

SE_MATH.ST_Vector3D

The function returns the cross product between two input vectors, which results in a new 3D vector being normal on the plane containing the two input vectors.

Diagnostic Messages

q_xError

q_etResult

Enumeration value

Description

FALSE

Ok

0

Success

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Success