FB_CollisionHandlerDelta2AxEvaluateInverseKinematics (Method)

Overview

Type:

Method

Available as of:

V1.0.0.0

This chapter provides information on:

Task

Evaluate the solution of the inverse kinematics.

Description

Starting from the Cartesian position of the TCP, this method evaluates the solution of the inverse kinematics, returning the Cartesian position of all the intermediate points in the kinematic structure.

Interface

The function block implements the interface IF_CollisionHandlerDelta2Ax.

Access: PUBLIC

Input

Data type

Description

i_stTCPPosition

SE_Math.ST_Vector3D

TCP position with reference to the coordinate system of the robot.

Output

Data type

Description

q_xError

BOOL

The output is set to TRUE if an error has been detected during the execution.

q_etResult

ET_Result

POU-specific output on the diagnostic; q_xError = FALSE -> Status message; q_xError = TRUE -> Diagnostic message.

q_sResultMsg

STRING(80)

Event-triggered message that gives additional information on the diagnostic state.

q_stResultLocal

ST_Delta2AxKinematicsResult

Result of the kinematics, referred to the local coordinate system of the robot.

This result can be provided as input of UpdateFromKinematicsResult.

q_stResultGlobal

ST_Delta2AxKinematicsResult

Result of the kinematics, referred to a global coordinate system. This is evaluated based on the configured values of base position and orientation.

Diagnostic Messages

q_xError

q_etResult

Enumeration value

Description

FALSE

Ok

0

Success

TRUE

OutsideWorkspace

25

The provided position is outside the workspace.

OK

Enumeration name:

Ok

Enumeration value:

0

Description:

Success

OutsideWorkspace

Enumeration name:

OutsideWorkspace

Enumeration value:

25

Description:

The provided position is outside the workspace.

Issue

Cause

Solution

Could not evaluate the inverse kinematics

i_stTCPPosition describes a position that is not reachable by the robot.

Make sure to provide a TCP position that is inside the workspace of the robot.