Bit16_23

General

Type

AF

Devices supporting the parameter

PacDrive LMC x00C

Traceable

No

Functional Description

Displays the values of inputs 16 to 23. Each bit is assigned to an input corresponding to the bit number.

Assigning bits to inputs Bit16_23

Parameter bit number

Bit 23

Bit 22

Bit 21

Bit 20

Bit 19

Bit 18

Bit 17

Bit 16

Digital input(1)

FL_3

FL_2

FL_1

FL_0

DI_19

DI_18

DI_17

DI_16

1. affected parameter: Value

Example

Bit16_23 = 2#10100000

The value of the inputs 21 and 23 is "H / TRUE"; inputs 16 to 20 and 22 are "L / FALSE"