Bit8_15

General

Type

AF

Devices supporting the parameter

PacDrive LMC x00C

Traceable

No

Functional Description

Displays the values of inputs 8 to 15. Each bit is assigned to an input corresponding to the bit number.

Assigning bits to inputs Bit8_15

Parameter bit number

Bit 15

Bit 14

Bit 13

Bit 12

Bit 11

Bit 10

Bit 9

Bit 8

Digital input(1)

DI_15

DI_14

DI_13

DI_12

DI_11

DI_10

DI_9

DI_8

1. affected parameter: Value

Example

Bit8_15 = 2#1000

The value of the inputs 11 is "H / TRUE;" inputs 8 to 10 and 12 to 15 are "L / FALSE".