EthernetConfig

General

Type

Devices supporting the parameter

Field bus EtherNet/IP adapter

Traceable

Yes

Functional Description

Displays the Ethernet configuration of the EtherNet/IP module.

Value

Data type

Meaning

Auto-negotiation / 0

BYTE

If this value is set, the device independently negotiates the connection parameters with the remote hub or the switch.

Full Duplex / 100 MBit/s / 1

BYTE

The device works at 100 MBit/s and in full duplex.

Full Duplex / 10 MBit/s / 2

BYTE

The device works at 10 MBit/s and in full duplex.

Half Duplex / 100 MBit/s / 3

BYTE

The device works at 100 MBit/s and in half duplex.

Half Duplex / 10 MBit/s / 4

BYTE

The device works at 10 MBit/s and in half duplex.