Direction

General

Type

EF

Devices supporting the parameter

SinCos Encoder Input

Incremental Encoder Input

Encoder network (Synchronization encoder output, Synchronization encoder output)

Traceable

Yes

Functional Description

Defines the direction of rotation.

The direction of rotation is considered in the parameters InitPosition and Velocity. A negative direction of rotation causes the absolute position to be reflected within its range of representation.

NOTE: Corruption of the velocity signal during a change of Direction! The velocity signal is briefly corrupted, which can cause other errors. Only change the parameter value at encoder standstill. Maintain the standstill for at least the set filter time.

Value

Data type

Meaning

left / 0

BOOL

Rotation in counterclockwise direction (looking at the shaft).

right / 1

BOOL

Rotation in clockwise direction (looking at the shaft).

Parameter Direction using the example of the conveyor belt

G-SE-0064132.1.gif