IF_SercosDeviceIdentification

 

IF_SercosDeviceIdentification - General Information

Overview

Type:

Interface

Available as of:

SystemConfigurationItf_1.

Inherits from:

Versions:

current version

Description

The interface manages the properties that are used to identify the device.

Properties

Name

Data type

Accessing

Description

ApplicationType

STRING[40]

 

Displays the application type.

ConfiguredApplicationType

STRING[40]

 

Displays the configured application type.

ConfiguredSercosAddress

UINT

 

Displays the configured Sercos address.

ConfiguredSerialNumber

STRING[80]

 

Displays the serial number of a motor controller found at the Sercos bus, which the drive is to be assigned to.

ConfiguredTopologyAddress

UINT

 

Displays the topological address found at the Sercos bus, which the device is to be assigned to.

IdentificationMode

DINT

 

Displays the identification mode.

IdentifyDevice

BOOL

 

Enables/disables the device identification.

SercosAddress

UINT

 

Displays the Sercos address which the device has been assigned to.

SerialNumber

STRING[80]

 

Displays the serial number of the controller.

TopologyAddress

UINT

 

Displays the physical position of the device in the Sercos ring.

VendorCode

WORD

 

Displays the manufacturer's code of the device.

VendorDeviceId

STRING[80]

 

Displays the Sercos device identifier.

WorkingMode

DINT

 

Determines the operating mode of the device.

WorkingState

DINT

 

Displays the currently active mode.