FB_RandomTargetsGenerator - GetTargetMatrixInPlaneRotationList (Method)
|
Type: |
Method |
|
Available as of: |
V1.1.0.0 |
This chapter provides information on:
oTask
Retrieve a set of constraints for the generation of a matrix of targets.
The method GetTargetMatrixInPlaneRotationList allows you to retrieve a set of constraints for the generation of a matrix of targets contained in a selected working plane.
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
|
q_udiNumberOfRows |
UDINT |
Number of rows of the matrix of targets. |
|
q_udiNumberOfColumns |
UDINT |
Number of columns of the matrix of targets. |
|
q_etPlane |
Selected working plane. |
|
|
q_stMatrixOriginPosition |
Position of the origin of the matrix. |
|
|
q_stMatrixElementStep |
Position steps along the X, Y and Z axes, used for the generation of the positions in the matrix. |
|
|
q_alrRotationList |
ARRAY [1... Gc_uiMaxNumberOfRotations] OF LREAL |
List of possible rotations. |
|
q_alrRotationProbabilityList |
ARRAY [1... Gc_uiMaxNumberOfRotations] OF LREAL |
List of probabilities related to the random selection of a rotation from the configured list. |
|
q_etOrientationConvention |
Convention for the rotation angles of the orientation. |
|
|
q_alrTargetTypeProbabilityList |
ARRAY [1...Gc_uiMaxNumberOfTargetTypes] OF LREAL |
Every index of this array is linked to a specific target type and every element contains the probability that a target of a certain target type is randomly generated. |
|
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Description |
|---|---|---|---|
|
Ok |
0 |
The parameters were successfully loaded. |
|
|
ExecutionAborted |
64 |
The selected random target type was not configured. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The parameters was successfully loaded.
RandomTargetsTypeNotConfigured
|
Enumeration name: |
RandomTargetsTypeNotConfigured |
|
Enumeration value: |
64 |
|
Description: |
The desired target generation type was not configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Target generation type not configured. |
The selected random target generation type was not configured. |
Ensure to configure the required random target generation type with the method SetTargetMatrixInPlaneRotationList before calling the GetTargetMatrixInPlaneRotationList method. |