MotorConnectionTest

General

Type

ES

Offline editable

Yes

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module

Traceable

No

Functional Description

With this parameter, you can determine if the connection to the motor is verified when the drive is activated (ControllerEnable is set to TRUE).

During the verification, a current is temporarily passed that does not cause a torque. The measured current is compared to the expected current. If too much deviation is detected, then the diagnostic message 8969 Motor cable not connected is triggered.

Value

Data type

Meaning

off / 0

BOOL

The verification is not performed.

on / 1

BOOL

The verification is performed if the ControllerEnable is set to TRUE.

NOTE: The parameter value is transferred from the master to the slave via the parameter channel of the Sercos at every access. Typically, this takes about 10 ms. However, times up to 1 s may be realized if large amounts of data are transferred on the parameter channel.