ControllerType

General

Type

AK

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module,

Lexium LXM62 Power Supply

Traceable

No

Functional Description

The parameter represents the device type. A description of the device type is available in the operating instructions of the device.

If the device in the controller configuration is virtual (non-real), then the parameter value is LXM62DxS virtual or ILM62 virtual.

NOTE: The parameter value is transferred from the slave to the master via Sercos. This means that if Sercos is not in phase 4 (operating phase), an empty string '' is indicated here. If Sercos is in phase 4, then the parameter value is transferred over Sercos.