YOffsetEnable

General

Type

EF

Offline editable

No

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module,

Sercos Drive

Traceable

Yes

Functional Description

The parameter is used to enable / disable the generator.

Value

Data type

Meaning

off / 0

BOOL

The generator is disabled.

on / 1

BOOL

The generator is enabled.

NOTICE

POSITION JUMPS WHEN THE GENERATOR IS ACTIVATED OR DEACTIVATED

oEnable the function only once when initializing.

oDisable the function only in exceptional cases.

Failure to follow these instructions can result in equipment damage.

NOTE: The parameter value is transferred from the slave to the master via the parameter channel of the Sercos by every access. Typically, this takes about 10 ms. By a high capacity of the parameter channel, times up to 1 s can occur. If the Sercos bus is in phase 0 or 1, then a standard value is indicated here. If the Sercos bus is in phase 3 or 4, then the parameter value is transferred and indicated. In the Sercos phase 2, the parameter can be read through the application.