ExternalBrakingResistorMinResistance

General

Type

AS

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive

Traceable

No

Functional Description

This parameter determines the resistance value of the minimum braking resistor permitted for this device.

To be able to use the external braking resistor, the parameter ExternalBrakingResistorEnableSet has to be set to on / 1.

NOTE: The parameter value is transferred from the slave to the master via the parameter channel of the Sercos by every access. Typically, this takes about 10 ms. By a high capacity of the parameter channel, times up to 1 s can occur. If the Sercos bus is in phase 0 or 1, then a standard value is indicated here. If the Sercos bus is in phase 3 or 4, then the parameter value is transferred and indicated. In the Sercos phase 2, the parameter can be read through the application.