|
Type |
|
|
Devices supporting the parameter |
Field bus PROFIBUS DPV1 slave, Field bus EtherNet/IP adapter Field bus EtherCATSlave |
|
Traceable |
Yes |
Displays the current error code of the communication channel.
Possible values:
|
Value |
Data type |
Meaning |
|---|---|---|
|
SUCCESS / 0x0 |
UDINT |
Indicates that the cause of the error has been eliminated. |
Runtime error
|
Value |
Data type |
Meaning |
|---|---|---|
|
WATCHDOG_TIMEOUT / 0xC000000C |
UDINT |
Watchdog time exceeded |
Initialization errors
|
Value |
Data type |
Meaning |
|---|---|---|
|
INIT_FAULT / 0xC0000100 |
UDINT |
Initialization failed |
|
DATABASE_ACCESS_FAILED / 0xC0000101 |
UDINT |
Accessing data memory failed |
Configuration errors
|
Value |
Data type |
Meaning |
|---|---|---|
|
NOT_CONFIGURED / 0xC0000119 |
UDINT |
Not configured |
|
CONFIGURATION_FAULT / 0xC0000120 |
UDINT |
Configuration error |
|
INCONSISTENT_DATA_SET / 0xC0000121 |
UDINT |
Set data are inconsistent. |
|
DATA_SET_MISMATCH / 0xC0000122 |
UDINT |
Set data have been mismatched. |
|
INSUFFICIENT_LICENSE / 0xC0000123 |
UDINT |
Insufficient license |
|
PARAMETER_ERROR / 0xC0000124 |
UDINT |
Parameter error |
|
INVALID_NETWORK_ADDRESS / 0xC0000125 |
UDINT |
Invalid network address |
|
SECURITY_MEMORY / 0xC0000126 |
UDINT |
Security memory defective |
|
TCP_CONFIG_FAIL / 0xC0590004 |
UDINT |
TCP/IP configuration failed. The TCP/IP task reports an error: IP address, gateway address, network mask or configuration flags are invalid. |
Network errors
|
Value |
Data type |
Meaning |
|---|---|---|
|
COMM_NETWORK_FAULT / 0xC0000140 |
UDINT |
Network communication error |
|
COMM_CONNECTION_CLOSED / 0xC0000141 |
UDINT |
Communication connection closed |
|
COMM_CONNECTION_TIMEOUT / 0xC0000142 |
UDINT |
Communication connection timeout |
|
COMM_DUPLICATE_NODE / 0xC0000144 |
UDINT |
Duplicate node |
|
COMM_CABLE_DISCONNECT / 0xC0000145 |
UDINT |
Cable disconnected |
|
PROFIBUS_CONNECTION_TIMEOUT / 0xC009002E |
UDINT |
PROFIBUS connection timeout |