Current

General

Type

AF

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module

Traceable

Yes

Functional Description

Current shows the filtered effective value of the actual current in milliampere (mA). The current is smoothed using a first order filter and a filter constant of one millisecond (t = 1 ms). The parameter Direction must be taken into account when interpreting Current.

For three-phase current motors, the total current consists of two parts:

oThe magnetizing current Id

oThe torque-forming current Iq

The overall current is calculated as follows:

I = sqrt (Iq2 + Id2)

The Current parameter only displays the torque-forming current. The magnetizing current of synchronous motors is usually equal zero. In this case, the following applies (simplified):

I = Iq

The magnetizing current of asynchronous motors is constant and is calculated as follows:

Id = NomCurrent * sqrt (1 - cos phi)

For this, the torque-forming current cannot reach the peak current of the drive but only the possible value:

Max_Iq = sqrt (MaxDrivePeakCurrent2 - Id2)

The value of Current is calculated once per Sercos cycle (CycleTime).

Since a delay occurs through the 1. filter order in addition to ShaftDelay, the following is defined:

CurrentDelay = ShaftDelay + 1 ms

Relative to the current effective value of the actual motor current, the Current is delayed by the time CurrentDelay. This means, a current is displayed that is delayed to the motor current by the time CurrentDelay.

NOTE: The parameter value is transferred from the slave to the master via the real-time channel of the Sercos. If the Sercos bus is not in phase 4, then a standard value is indicated here. If the Sercos bus is in phase 4 (operating phase), then the parameter value is transferred and indicated via the Sercos bus.