Machine Expert > V1.1 > Drives and Motors > Lexium 62 Multi Axis Drive System and Motors > Lexium ILM62 Drive Module > General > General > MaxVel

MaxVel

General

Type

AK

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module,

Sercos Drive

Traceable

No

Functional Description

Displays the maximum drive speed on the drive shaft (gear box outside). The default value of the parameter MaxVel [units/seconds] equates by UserMaxVel = 0 the rated speed NominalSpeed [RPM]. If UserMaxVel > 0, then MaxVel is set to this value.

With real axes, MaxVel cannot become higher than the value that corresponds to the maximum motor rotational speed MaxSpeed [RPM].

If by virtual axes UserMaxVel is unequal to zero, then this value is taken over in MaxVel. This means, the value of UserMaxVel is also taken over if it is higher than the standard value (by UserMaxVel = 0).

If a motor has MaxSpeed < NominalSpeed (for example, because of a too low encoder rotational speed), then the motor cannot be operated with the rated speed. In this case, the default value of MaxVel [units/seconds] is the velocity of MaxSpeed [RPM].

NOTE: The parameter value is transferred from the slave to the master via the parameter channel of the Sercos by every access. Typically, this takes about 10 ms. By a high capacity of the parameter channel, times up to 1 s can occur. If the Sercos bus is in phase 0 or 1, then a standard value is indicated here. If the Sercos bus is in phase 3 or 4, then the parameter value is transferred and indicated. In the Sercos phase 2, the parameter can be read through the application.

Special Features by Asynchronous Motors

By asynchronous motors the rated speed is parameterized as standard in MaxVel. By the V/F control this leads to that the rated speed is not being reached by rated torque. This happens because the maximum stator frequency is defined with MaxVel without considering the slip. To reach the rated speed by rated torque here, the UserMaxVel has to be parameterized with the idle running speed. The maximum speed is not monitored by asynchronous motors without encoder (in open-loop V / f control mode, ControlMode = open-loop control / 1).

NOTE: MaxVel is limited by firmware to uiNominalSpeed * 0.9. For a higher velocity use the UserMaxVel parameter.

External Supplier Motors

When operating external supplier motors, it must be observed that the controller can only generate a limited electric frequency.

The resulting torque depends on the PowerStageFrequency and can be calculated as follows:

Formula

Condition

speedmax= 96000 (rpm) / pair of poles

At PowerStageFrequency 8 kHz or 16 kHz

speedmax= 48000 (rpm) / pair of poles

At PowerStageFrequency 4 kHz

If this speed of rotation is exceeded, an impairment of the motor can occur. In the case of multi-pole motors (for example, torque motors), this limit can be reached at relatively low torques. Motors that can reach a higher maximum torque may only be operated to the limit specified here. The maximum torque can be limited using the parameter UserMaxVel.

The following graphic shows the dependency with other object parameters for rotary drives:

G-SE-0061424.2.gif

 

 

The following graphic shows the dependency with other object parameters for linear drives:

G-SE-0061423.2.gif

 

 

Yellow parameters are input parameters, whose values are taken over by the Sercos phase up. Green parameters are input parameters, whose values are taken over immediately. Gray parameters are output parameters. Thick arrows show that a parameter makes an impact on another parameter immediately by the input. Thin arrows show that a parameter does not have an impact until the next Sercos phase up or when the dependent parameter is entered. The arrow indicates the effective direction of the dependency.

Example:

Entering J_Load has a direct impact on the parameter MaxAcc. A revision of MaxAcc only has an impact on ControllerStopDec if,

oa Sercos phase up takes place or

othe parameter ControllerStopDec is modified.