OverloadDiagMsk

 

OverloadDiagMsk

General

Type

EF

Offline editable

Yes

Devices supporting the parameter

OnBoard I/O

Traceable

Yes

Functional Description

Is used to enter the bit field for activating the diagnostic message 8788 Wiring error detected with ext. diagnostic message Overload.

Each bit is assigned to an output corresponding to the bit number. The n bits in the parameter OverloadDiagMsk are assigned to the bit in the parameter OverloadDiagMsg in the n outputs. Modifications in the parameter OverloadDiagMsk are automatically taken over by the corresponding outputs in the parameter OverloadDiagMsg and the opposite way. The last modification is active.

Also see parameter OpenloadDiagMsk.

Bit

Meaning

0

The output is not monitored.

1

The output is monitored and the diagnostic message is sent if monitoring with the DiagMask parameter is also activated.

Assigning bits to outputs OverloadDiagMsk PacDrive LMC x01C

Parameter bit number

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

Digital output (1) of the OnBoard I/O

DQ_7

DQ_6

DQ_5

DQ_4

DQ_3

DQ_2

DQ_1

DQ_0

(1)   Affected parameter: OverloadDiagMsg