FC_SercosWriteServiceData

 

FC_SercosWriteServiceData - General Information

Overview

Type:

Function

Available as of:

SystemInterface_1.32.6.0

Description

FC_SercosWriteServiceData writes service data via Sercos that are used for debugging.

Also refer to Error codes of the Sercos parameter channel (service channel).

Interface

Input

Data type

Description

i_stLogAddr

ST_LogicalAddress

Logical address of the axis

i_dwIDN

DWORD

Data Service IDN

i_wType

WORD

Data Service Type

o0: read/write name

o1: read/write attribute

o2: read/write unit

o3: read/write min. value

o4: read/write max. value

o5: read/write user data

o6: read/write user data with variable length

o7: execute command

i_dwPointerToData

DWORD

Pointer on the data memory, filled with Len data bytes

i_wMaxDataLen

WORD

Len data bytes to be written

Return Value

Data type

Description

DINT

0: OK

-1: The topological address is invalid.

-431: Detected service request error (for example, timeout)

-445: Service timeout

-461: in the current phase, reading out parameters via the service channel is not supported

-462: The addressed axis does not support the ServiceDataRead function.

-464: Invalid service transfer